EL5177

550MHz Differential Twisted-Pair Driver

Product Status: Mass Production

OVERVIEW

The EL5177 is a high bandwidth amplifier with an output in differential form. It is primarily targeted for applications such as driving twisted-pair lines or any application where common mode injection is likely to occur. The input signal can be in either single-ended or differential form but the output is always in differential form.

On the EL5177, two feedback inputs provide the user with the ability to set the device gain (stable at a minimum gain of 1).

The output common mode level is set by the reference pin (REF), which has a -3dB bandwidth of 110MHz. Generally, this pin is grounded but it can be tied to any voltage reference.

Both outputs (OUT+, OUT-) are short circuit protected to withstand temporary overload condition.

The EL5177 is available in the 10 Ld MSOP package and is specified for operation over the full -40°C to +85°C temperature range.

See also EL5174 (EL5177 in 8 Ld MSOP).

KEY FEATURES

  • Fully differential inputs, outputs, and feedback
  • Differential input range ±2.3V
  • 550MHz 3dB bandwidth
  • 1100V/µs slew rate
  • Low distortion at 20MHz
  • Single 5V or dual ±5V supplies
  • 40mA maximum output current
  • Low power, 12.5mA typical supply current
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5177
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Bandwidth (MHz)
550
Slew Rate (V/μs)
1100
VS (min)
4.75 V
VS (max)
11 V
IS (per amp)
12.5 mA
Noise VN (nV/√Hz)
21
IBIAS
14 µA
IBIAS (max)
30 µA
Max Offset Voltage
25 mV
IOUT
50 mA
VOUT (V)
7.6
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
75
CMRR (dB)
78
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.06
Diff Phase (°)
0.13
Enable
Yes
Topology
VFA
Distortion Conditions
2Vpp, 5MHz
Output Headroom (V)
1.2
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed