EL5172

250MHz Differential Line Receivers

Product Status: Mass Production

OVERVIEW

The EL5172 and EL5372 are single and triple high bandwidth amplifiers designed to extract the difference signal from noisy environments. They are primarily targeted for applications such as receiving signals from twisted-pair lines or any application where common mode noise injection is likely to occur.

The EL5172 and EL5372 are stable for a gain of one and requires two external resistors to set the voltage gain. The output common mode level is set by the reference pin (VREF ), which has a -3dB bandwidth of over 120MHz. Generally, this pin is grounded but it can be tied to any voltage reference.

The output can deliver a maximum of ±60mA and is short circuit protected to withstand a temporary overload condition.

The EL5172 is available in the 8 Ld SOIC and 8 Ld MSOP packages and the EL5372 in a 24 Ld QSOP package. Both are specified for operation over the full -40°C to +85°C temperature range.

KEY FEATURES

  • Differential input range ±2.3V
  • 250MHz 3dB bandwidth
  • 800V/µs slew rate
  • 60mA maximum output current
  • Single 5V or dual ±5V supplies
  • Low power - 5mA to 6mA per channel
  • Pb-free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5172
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Bandwidth (MHz)
250
Slew Rate (V/μs)
800
VS (min)
5 V
VS (max)
10 V
IS (per amp)
6 mA
Noise VN (nV/√Hz)
26
IBIAS
6 µA
IBIAS (max)
14 µA
Max Offset Voltage
25 mV
IOUT
95 mA
VOUT (V)
7.5
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
No
PSRR (dB)
58
CMRR (dB)
95
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.04
Diff Phase (°)
0.4
Enable
Yes
Topology
VFA
Distortion Conditions
2Vpp, 5MHz
Output Headroom (V)
1.37
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed