EL5171

250MHz Differential Twisted-Pair Drivers

Product Status: Mass Production

OVERVIEW

The EL5171 and EL5371 are single and triple bandwidth amplifiers with an output in differential form. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The input signal is single-ended and the outputs are always differential.

On the EL5171 and EL5371, two feedback inputs provide the user with the ability to set the gain of each device (stable at minimum gain of one). For a fixed gain of two, please see EL5170 and EL5370.

The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 50MHz. generally, these pins are grounded but can be tied to any voltage reference.

All outputs are short circuit protected to withstand temporary overload condition.

The EL5171 and EL5371 are specified for operation over the full -40°C to +85°C temperature range.

KEY FEATURES

  • Fully differential outputs and feedback
  • Input range ±2.3V typ.
  • 250MHz 3dB bandwidth
  • 800V/µs slew rate
  • Low distortion at 5MHz
  • Single 5V or dual ±5V supplies
  • 90mA maximum output current
  • Low power - 8mA per channel
  • Pb-free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5171
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Bandwidth (MHz)
250
Slew Rate (V/μs)
800
VS (min)
5 V
VS (max)
10 V
IS (per amp)
8 mA
Noise VN (nV/√Hz)
26
IBIAS
6 µA
IBIAS (max)
14 µA
Max Offset Voltage
25 mV
IOUT
90 mA
VOUT (V)
6.8
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
No
PSRR (dB)
84
CMRR (dB)
82
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.1
Diff Phase (°)
0.5
Enable
No
Topology
VFA
Distortion Conditions
2Vpp, 5MHz
Output Headroom (V)
1.6
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed