EL4543

Triple Differential Twisted-Pair Driver with Common-Mode Sync Encoding

Product Status: Mass Production

OVERVIEW

The EL4543 is a high bandwidth triple differential amplifier with integrated encoding of video sync signals. The inputs are suitable for handling high speed video or other communications signals in either single-ended or differential form, and the common-mode input range extends all the way to the negative rail enabling ground-referenced signalling in single supply applications. The high bandwidth enables differential signalling onto standard twisted-pair or coax with very low harmonic distortion, while internal feedback ensures balanced gain and phase at the outputs reducing radiated EMI and harmonics.

Embedded logic encodes standard video horizontal and vertical sync signals onto the common mode of the twisted pair(s), transmitting this additional information without the requirement for additional buffers or transmission lines. The EL4543 enables significant system cost savings when compared with discrete line driver alternatives.

The EL4543 is available in both a 24 Ld QSOP package and a 20 Ld QFN package and is specified for operation over the -40°C to +85°C temperature range.

KEY FEATURES

  • Fully differential inputs, outputs, and feedback
  • 350MHz -3dB bandwidth
  • 1200V/µs slew rate
  • -75dB distortion at 5MHz
  • Single 5V to 12V operation
  • 50mA minimum output current
  • Low power - 36mA total typical supply current
  • Pb-free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL4543
Basic Information
Production Status
Mass Production
# of Devices/ Channels
3
Bandwidth (MHz)
350
Slew Rate (V/μs)
1200
VS (min)
5 V
VS (max)
12 V
IS (per amp)
14.5 mA
Noise VN (nV/√Hz)
27
IBIAS
15 µA
Max Offset Voltage
10 mV
IOUT
60 mA
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
80
CMRR (dB)
80
Thermal Shutdown
No
Gain Min
2
Diff Gain (%)
0.01
Diff Phase (°)
0.01
Enable
Yes
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed