Title Information
Package Name Y41.17X19
Package Previous Code YGR
Package Description Custom 41 I/O 17.0mm x 19.0mm x 3.55mm HDA Module ISL8277M
Package Status Active
Package Type Module
Class PLASTIC
Package Code YGR
Category PLASTIC
Lead Count 41
Pb (Lead) Free Yes
Length 17mm
Width 19mm
Thickness 3.55mm
Pitch 1mm
Pkg. Dimensions (mm) 17.00 x 19.00 x 3.55

Documentation

Type Title Date
Package Outline Drawing PDF 334 KB
1 item