Title Information
Package Name TVBG0073KA-A
Package Previous Code P73F9-50-BA5
JEITA Standard T-VFBGA73-5.5x5.5-0.50
Package Status Active
Package Type T-VFBGA
Class IC
Package Code pkg_8356
Lead Count 73
Pb (Lead) Free Yes
Length 5.5mm
Width 5.5mm
Thickness 0.98mm
Pkg. Dimensions (mm) 5.5 x 5.5 x 0.98

Documentation

Type Title Date
Carrier/Package PDF 223 KB
Carrier/Package PDF 612 KB
Carrier/Package PDF 298 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 50 KB
6 items