Title | Information |
---|---|
Package Name | TVBG0063KB-A |
Package Previous Code | P63F9-50-AN2 |
JEITA Standard | T-VFBGA63-5x5-0.50 |
Package Status | Active |
Package Type | T-VFBGA |
Class | IC |
Package Code | pkg_8348 |
Lead Count | 63 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.93mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.93 |