Title Information
Package Name PRQP0048JB-A
Package Previous Code P48GB-65-2A5-4
JEITA Standard P-QFP48-10x10-0.65
Package Status Active
Package Type QFP
Class IC
Package Code pkg_8085
Lead Count 48
Pb (Lead) Free Yes
Length 10mm
Width 10mm
Thickness 2.5mm
Pkg. Dimensions (mm) 10 x 10 x 2.5

Documentation