Title | Information |
---|---|
Package Name | PRQP0296LA-A |
Package Previous Code | FP-296V |
JEITA Standard | P-FQFP296-32x32-0.40 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code | pkg_760 |
Lead Count | 296 |
Pb (Lead) Free | Yes |
Length | 32mm |
Width | 32mm |
Thickness | 3.95mm |
Pkg. Dimensions (mm) | 32 x 32 x 3.95 |