Title | Information |
---|---|
Package Name | PLQP0032GB-A |
Package Previous Code | P32GA-80-GBT-1 |
JEITA Standard | P-LQFP32-7x7-0.80 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_7596 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |