Title Information
Package Description QSOP 9.90x3.80x1.47 mm 0.64mm Pitch
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code PCG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 9.9mm
Pb Free Category e3 Sn
Width 3.8mm
Thickness 1.47mm
Peak Reflow Temp 260.00°C
Pitch 0.64mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.9 x 3.8 x 1.47

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 110 KB
2 items