Title Information
Package Description SOJ 20.90x10.20x2.20 mm 1.27mm Pitch
Package Status Active
Package Type SOJ
Class PLASTIC
Package Code PBG32
Category G
Lead Count 32
Pb (Lead) Free Yes
Length 20.9mm
Pb Free Category e3 Sn
Width 10.2mm
Thickness 2.2mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 20.9 x 10.2 x 2.2

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 132 KB
Product Change Notice PDF 139 KB
Product Change Notice PDF 142 KB
Product Change Notice PDF 117 KB
Product Change Notice PDF 115 KB
6 items