Title | Information |
---|---|
Package Description | DFN 1.40x1.40x0.75 mm 0.40mm Pitch |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | NTG6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.4mm |
Pb Free Category | e3 Sn |
Width | 1.4mm |
Thickness | 0.75mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 1.4 x 1.4 x 0.75 |