Title Information
Package Name M20.15
Package Previous Code MKQ
Package Description 20 LEAD QSOP (150MIL)
Package Status Active
Package Type QSOP
Class PLASTIC
Package Code MKQ
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 8.64mm
Width 3.94mm
Thickness 0mm
Pitch 0.64mm
Pkg. Dimensions (mm) 8.64 x 3.94 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 88 KB
1 item