Title Information
Package Name M16.3
Package Previous Code MHL
Package Description 16 LEAD SOIC (300MIL)
Package Status Active
Package Type SOICW
Class PLASTIC
Package Code MHL
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 10.34mm
Width 7.52mm
Thickness 0.2mm
Pitch 1.27mm
Pkg. Dimensions (mm) 10.34 x 7.52 x 0.20

Documentation

Type Title Date
Package Outline Drawing PDF 116 KB
1 item