Title Information
Package Name M14.15
Package Previous Code MCF
Package Description 14 LEAD SOIC (150MIL)
Package Status Active
Package Type SOICN
Class PLASTIC
Package Code MCF
Category PLASTIC
Lead Count 14
Pb (Lead) Free Yes
Length 8.69mm
Width 3.94mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 8.69 x 3.94 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 181 KB
1 item