Title Information
Package Description LCC 11.40x13.97x1.78 mm 1.27mm Pitch
Package Status Active
Package Type LCC
Class HERMET
Package Code LC32
Category NP
Lead Count 32
Pb (Lead) Free No
Length 11.4mm
Pb Free Category e0
Width 13.97mm
Thickness 1.78mm
Peak Reflow Temp 240.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 11.4 x 13.97 x 1.78

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item