Title Information
Package Description PTQFP 7.00x7.00x1.00 mm 0.50mm Pitch
Package Status Active
Package Type PTQFP
Class PLASTIC
Package Code DXG48
Category G
Lead Count 48
Pb (Lead) Free Yes
Length 7mm
Pb Free Category e3 Sn
Width 7mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 175 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 299 KB
5 items