Title Information
Package Name D18.3
Package Previous Code DBA
Package Description 18 LD SBDIP, SOLDER SEAL
Package Status Active
Package Type SBDIP
Class HERMETIC
Package Code DBA
Category HERMETIC
Lead Count 18
Pb (Lead) Free Yes
Length 22.86mm
Width 7.49mm
Thickness 2.41mm
Pitch 2.54mm
Pkg. Dimensions (mm) 22.86 x 7.49 x 2.41

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item