Title | Information |
---|---|
Package Description | FCBGA 35.00x35.00x2.82 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | BR1156 |
Category | RoHS |
Lead Count | 1156 |
Pb (Lead) Free | No |
Length | 35mm |
Pb Free Category | e1 SnAgCu |
Width | 35mm |
Thickness | 2.82mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 35.0 x 35.0 x 2.82 |