Title | Information |
---|---|
Package Description | FCCSP 13.50x8.00x1.40 mm 0.65mm Pitch |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | ATG253 |
Category | G |
Lead Count | 253 |
Pb (Lead) Free | Yes |
Length | 13.5mm |
Pb Free Category | e1 SnAgCu |
Width | 8mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.5 x 8.0 x 1.4 |