Title Information
Package Description WLCSP 4.06x3.90x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AHG79
Category G
Lead Count 79
Pb (Lead) Free Yes
Length 4.06mm
Pb Free Category e1 SnAgCu
Width 3.9mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 4.06 x 3.9 x 0.6

Documentation

Type Title Date
Application Note PDF 810 KB
Package Outline Drawing PDF 81 KB
2 items