Title Information
Package Description WLCSP 0.76x1.16x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AHG6
Category G
Lead Count 6
Pb (Lead) Free Yes
Length 0.76mm
Pb Free Category e1 SnAgCu
Width 1.16mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 0.76 x 1.16 x 0.6

Documentation

Title language Type Format File Size Date
Other
Recommended Reflow Profile Product/Marketing PDF 248 KB
6-DSBGA Package Outline Drawing0.83 x 1.23 mm Body,0.4mm PitchAHG6D1 Package Outline Drawing PDF 170 KB