Xilinx’s family of Kintex®-7 FPGAs provides the best price/performance/watt at 28nm while offering high DSP ratios, cost-effective packaging, and support for mainstream standards like PCIe® Gen3 and 10 Gigabit Ethernet. The Kintex-7 family is ideal for applications such as 3G and 4G wireless, flat panel displays, and video over IP solutions.
This winning combination highlights the power devices on the reference board for that Xilinx® Kintex®-7 family and suggested timing solutions from Renesas.
Visit the Kintex-7 power solutions page to learn more.
Key Features:
- Power modules are complete DC/DC power solutions that reduce design time, lower cost and save board space
- Pre-programmed PMICs specifically designed to meet this use case
- VersaClock® clocks capable of 350MHz outputs and low jitter attenuation
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Power Module | |||
ISL8210M | 10A High Efficiency Step-Down Power Module | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL85003 | Highly Efficient 3A Synchronous Buck Regulator | Datasheet | Buy/Sample |
Clock Generator | |||
5P49V6965 | VersaClock® 6E Programmable Clock Generator | Datasheet | Buy/Sample |
Clock Buffer | |||
9ZML1252E | 2:12 DB1200ZL Derivative Low Power HCSL Clock Mux | Datasheet | Buy/Sample |
Frequency Translator | |||
8T49N241 | FemtoClock®NG Universal Frequency Translator | Datasheet | Buy/Sample |