Renesas has a varied lineup of products suitable for IH cooker application. The RX24T Group and the RX66T Group are for the control MCUs, the RX651 Group, RA4M1 Group and the RL78/L1x Series are for the display operation MCUs and RX130 Group is for capacitive touch-key MCUs. These MCUs provide IH control with improved performance, reduced power consumption, and lower cost.

Image
IH Cooking Heater (Mid-Range)

Related Products

Block Semiconductor Device Recommended Products Features
Control MCU MCU RX24T Group
RX66T Group
32-bit MCU including on-chip FPU enable to drive two motors simultaneously
RXv3 Core, Motor specialized specifications (max.4 motors)
HMI MCU MCU RX130 Group Enhanced Capacitive Touch key function, 5V operation
RX651 Group Large-capacity RAM, Connectivity (Ethernet, USB), HMI (LCD), Security, Motor
RL78/L1x Series 16-bit MCU, Segment LCD controller/driver

RA4M1 Group

Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
PFC Power Supply PFC IC R2A20114B
R2A20112ASP
Continuous conduction mode interleaving
Critical conduction mode interleaving
Sensor CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate
IGBT Gate Driver Photocoupler (IGBT drive)

PS9031
RV1S92xxSeries

High isolation voltage (5kVr.m.s.), 2.5A output
High CMR (CMR.≧50kV/ µs), Optimal for IPM drive

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
R2A20114BFP Application Note 日本語 Application Note PDF 3.05 MB
R2A20112A Application Note Application Note PDF 224 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB