A cyclocomputer is a common device used by cyclists to display data such as current, average and maximum speed, trip time, total distance traveled, and cadence. Renesas offers a rich selection of microcontrollers (MCUs) and peripheral ICs that can be applied to cyclocomputers. We provide the best solution for your data-driven needs with a lineup of 78K0R/LH3 low power consumption MCUs with built-in LCD driver for the main unit, the small-package RL78 Family of 8/16-bit ultra-low energy MCUs and R8C Family of 16-bit complex instruction set computing (CISC) MCUs for the sensor, and the R8C/3MQ MCU which functions as a low power consumption 2.4GHz wireless transceiver.

Cyclocomputer

Related Products

Block Semiconductor Device Recommended Products Features
Main Unit (Display) MCU RL78/L12 On-chip LCD driver, low power consumption
78K0R/LH3 Group
Speed Sensor
Cadence Sensor
MCU R8C Family Small package
R8C/3MQ ZigBee functions