Wireless charging for cell phones is quickly becoming a defacto standard for smartphones. Thanks to this rapid adoption, wireless charging is being embraced in many other applications, such as wearable electronics, household electronics and a myriad of sensor-based IoT applications.
Renesas’s portfolio delivers the industry’s best flexible SoC architecture, efficiency, and hardware/algorithm implementation. The R9A02G011 is a USB power delivery controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.0 and USB Type-CTM Cable and Connecter Specification Revision 1.3. This ensures simple compatibility between various products.
The P9242-G is a highly integrated, magnetic induction, wireless power transmitter that supports up to 15W in compliance with the WPC-1.2.4 specification which is the latest version of the Qi standard and the most widely adopted wireless charging system worldwide.
Key Features:
- Transmitter solution featuring the P9242 and RL78/G13 MCU to enable a flexible system compatible with Qi standards
- P9221 receiver solution and power bank solution with a USB PD connection and system power from bi-directional buck-boost voltage regulators, which provides flexibility when choosing the backup battery
- The addition of elements such as the ZMOD4410 gas sensor allows for additional safety and environmental monitoring
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/G13 | Low power, high integration general-purpose microcontrollers | RL78/G13 Hardware User's Manual | Select Specific Device |
Fuel Gauge IC | |||
RAJ240045 | 2 to 4 Series Li-ion Battery Manager | Datasheet | Buy / Sample |
Wireless Power Transmitter | |||
P9242 | WPC 1.2 Compliant, Wireless Charging Transmitter for 15W Applications | Datasheet | Buy / Sample |
Wireless Power Receiver | |||
P9221 | WPC 1.2.2 Compliant, Wireless Charging Receiver for 15W Applications | Datasheet | Buy / Sample |
Sensor | |||
ZMOD4410 | Indoor air quality sensor platform | Datasheet | Buy / Sample |
USB Power Delivery Controller | |||
R9A02G011 | USB Power Controller | Datasheet | Select Specific Device |
Buck-Boost Regulator | |||
ISL95338 | Bi-directional Buck-Boost Voltage Regulator | Datasheet | Buy / Sample |