With demanding power and performance requirements, modern servers are placing increasingly difficult demands on power and timing solutions. The combination of high performance and specialized timing along with a broad portfolio of power products addresses the needs of these systems.
Timing Key Features:
- Jitter margin offers lower bit error rates today, and future-proofs designs to meet PCIe Gen4 and PCIe Gen5 tomorrow
- Jitter margin allows longer traces before approaching jitter limits, which eases board routing
- Available integrated terminations saves up to 130mm2 of area
- Patented low-power HCSL output structures cut power consumption up to 50%
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Digital Multiphase Controller | |||
ISL69127 | Digital Dual Output 6+1-Phase VR13 PWM Controller | Data Short | Buy / Sample |
ISL69124 | Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | Data Short | Buy / Sample |
ISL69125 | Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | Data Short | Buy / Sample |
Digital PWM Controller | |||
ISL68201 | Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I2C and PFM | Datasheet | Buy / Sample |
Smart Power Stage | |||
ISL99227 | Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Datasheet | Buy / Sample |
Integrated FET Regulator | |||
ISL8023 | Compact Synchronous Buck Regulator | Datasheet | Buy / Sample |
ISL85003 | Highly Efficient 3A Synchronous Buck Regulator | Datasheet | Buy / Sample |
Processor Clock Generator | |||
932SQ420 | CK420BQ Synthesizer | Datasheet | Buy / Sample |
Processor Clock Buffer | |||
9ZX21901D | Enhanced DB1900Z Compliant 19-Output Buffer | Datasheet | Buy / Sample |
9ZXL1231E | DB1200ZL 12-Output Low Power HCSL Buffer | Datasheet | Buy / Sample |
9ZXL0831E | DB800ZL 8-Output Low Power HCSL Buffer | Datasheet | Buy / Sample |
Peripheral Clock | |||
9FGP204 | CK-MNG+ Peripheral Synthesizer for Intel Servers | Datasheet | Buy / Sample |
DDR4 Buffer and Register | |||
4DB Family | DDR4 Data Buffer | Select specific device | Select specific device |
4RCD Family | DDR4 Register Clock Driver | Select specific device | Select specific device |
NVDIMM PMIC | |||
P8800 | PMIC for NVDIMM Applications | Contact Sales | Contact Sales |