This reference design includes a light sensor, a temperature/humidity sensor, and gas sensor. All the data, including sensor data, can be uploaded to the cloud. The RX65N microcontroller is a next-generation general-purpose MCU, with Human Machine Interface (HMI) and security features that are ideal for IoT Edge devices. The built-in dual-bank functionality and Trusted Secure IP features allow users to establish secure cloud communications and conduct firmware updates easily and securely.
System Benefits:
- Allows for safe and secure connection to the cloud
- The Renesas RX65N Cloud Kit simplifies secure IoT endpoint device connections to Amazon Web Services (AWS) and makes it easy for embedded designers to get a fast start on their designs and connect to the AWS cloud
- Light, temperature/humidity, and gas sensors included in the reference design
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RX65N | RX microcontroller with RXv2 core, large-capacity RAM, and enhanced security, connectivity and human machine interface (HMI) capabilities | Datasheet | Select Specific Device |
Sensor | |||
ZMOD4410 | Indoor Air Quality Sensor Platform | Datasheet | Buy/Sample |
HS3002 | High-Performance Relative Humidity and Temperature Sensor | Datasheet | Buy/Sample |
ISL29035 | Integrated Digital Light Sensor with Interrupt | Datasheet | Buy/Sample |
LDO | |||
ISL9021A | 250mA Single LDO with Low IQ, Low Noise and High PSRR | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL80019 | Compact Synchronous Buck Regulators | Datasheet | Buy/Sample |
Power Supply | |||
ISL98607 | High Efficiency Power Supply for Small Size Displays | Datasheet | Buy/Sample |
LED Driver | |||
ISL97634 | White LED Driver with PWM Dimming | Datasheet | Buy/Sample |