Overview

Description

Water Level Measurement Reference Design

This reference design measures the water level with a one-channel self-capacitance electrode and a one-channel shield electrode using a Renesas capacitive touch key solution. Electrodes and liquid tanks need to be GND shielded with conductors, but the linear values can be measured with one channel of self-capacitance electrodes.

Features

  • This is based on a Renesas capacitive touch key solution with high sensitivity and high noise immunity
  • High-performance, low-power microcontroller and touch IP achieve product system control and capacitive sensor detection
  • This can also be mixed with conventional touch keys (water level measurement + touch button)

Problems with Conventional Technology (Float Type, Weight Sensor) Are Solved by the Renesas Capacitive Sensor Application Reference Design

Image
Capacitive-Sensor-Application-Reference-Design

Hardware Information

Reference DesignApplication NotesGerber Data
Water Level Measurement Demo SetRX130 Group Capacitive Water Level Measurement Demo Set Rev.1.00 (PDF | English, 日本語)Liquid Level Design Package (ZIP | English, 日本語)

Software Configuration

RX FirmwareContentsCode Size
RX Family Capacitive Liquid Level Indicator Demo System Sample Software - Sample Code (ZIP | English, 日本語)Sample ProgramROM: 55,621 bytes   RAM: 8,966 bytes
PC SoftwareContentsCode Size
RX Family Capacitive Water Level Measurement Demo Level Monitor V1.00.00 - Software (ZIP)
Various measurements that are detected by the target board can be monitored
Executable EXE file-

Applications

Documentation

Type Title Date
Application Note PDF 598 KB 日本語
Manual - Software PDF 481 KB 日本語
Application Note PDF 909 KB 日本語
3 items

Design & Development

Sample Code

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This reference design solution shows water level measurement using a capacitive touch electrode and the capacitive touch sensor unit feature of the RX130 MCU.

Water level measurement demo
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

This reference design solution shows water level measurement using a capacitive touch electrode and the capacitive touch sensor unit feature of the RX130 MCU.