Security systems continue to evolve to provide secure access to individuals based on biometric feedback. This solution utilizes a combination of voice and facial recognition to provide authorized entry.
The solution is based on the powerful RZ/G2M MPU platform with 4K2K resolution and H.265 decode features to accelerate voice/face recognition speed. Completing the design are several power devices and precision timing.
System Benefits:
- Soft error-free MCU with ECC function for all memory interfaces
- Turnkey solution on hardware with power and timing devices
- Embedded 3D graphic acceleration for high-speed processing
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microprocessor | |||
RZ/G2M | Higher specification of processing performance with dual-core Arm® Cortex®-A57 (1.5 GHz) and quad-core Arm® Cortex®-A53 (1.2GHz) CPUs, with 3D graphics and 4K video encoder/decoder | RZ/G2M User's Hardware Manual | Select Specific Device |
RL78/G1D | Bluetooth® low energy microcontrollers for smart connectivity, with the lowest level of current consumption in the industry. Compact module with built-in 32MHz crystal resonator for RF chip and antenna (already certified) is also available. | Datasheet | Select Specific Device |
LDO | |||
ISL80505 | High Performance 500mA LDO | Datasheet | Buy/Sample |
ISL80510 | High Performance 1A LDO | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL85005A | 4.5V to 18V input, 5A high-efficiency synchronous buck regulator | Datasheet | Buy/Sample |
ISL85014 | 14A, 3.8V to 18V input, synchronous buck regulator | Datasheet | Buy/Sample |
Buck Converter | |||
ISL80031 | 3A Synchronous Buck Converter in 2x2 DFN Package | Datasheet | Buy/Sample |
USB Power Controller | |||
ISL6186 | USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40°C to +85°C | Datasheet | Buy/Sample |
Sequencing Controller | |||
ISL8723 | Power Sequencing Controllers | Datasheet | Buy/Sample |
PMIC | |||
ISL91302B | Dual/Single Output Power Management IC | Datasheet | Buy/Sample |
USB Hub Controller | |||
uPD720210 | The µPD720210 is a 4-Port USB 3.0 hub controller, which complies with Universal Serial Bus 3.0 Specification and is 100% compatible with Renesas’ industry standard host controllers | Datasheet | Buy/Sample |
Clock Generator | |||
9FGV0441 | 4-output 1.8V PCIe Gen1-4 Clock Generator with Zo = 100 ohms | Datasheet | Buy/Sample |
5P35021 | VersaClock® 3S Programmable Clock Generator | Datasheet | Customize Device |
5P49V6965 | VersaClock® 6E Programmable Clock Generator | Datasheet | Customize Device |