This system is a power bank for low power electronics such as watches, earbuds and charging cases. The system operates as a standalone and requires no programming of an MCU, and it accepts inputs from a USB wire or a wireless docking station. The DA9070 power management IC operating in standalone mode charges the battery when an input is present or manages the rest of the system while discharging the battery. An additional P9415 wireless charging receiver operating in transmit mode allows for a 5W power transfer to charge or power light electronics.

System Benefits​:

  • 15W USB 2.0+ 5V connection
  • 15W to 22W wireless power transfer
  • 5W 5V wireless output charging/power connection
  • Standalone system manager
  • Voltage level fuel gauging

Target Applications:

  • Watches
  • Fitness trackers
  • Health monitors
  • Earbuds
  • Case chargers
  • Low powered mobile electronics
Image
Wireless Power Bank for Wearables
Image
Legend for Renesas/Dialog System Diagrams

 

Related Products

Product Description Featured Document Ordering
       
Load Switch      
SLG59M1527V 4.5A Dual N-Channel Load Switch Datasheet Buy/Sample
       
Operational Amplifier      
SLG88104 Quad Channel General-Purpose Op Amp Datasheet Buy/Sample
       
Power Management IC (PMIC)      
DA9070 Highly Integrated PMIC for Wearables and Home Automation Datasheet Contact Sales
       
Wireless Charging Receiver      
P9415 Wireless Charging Receiver for 30W Applications with Wattshare™ Support Datasheet Buy/Sample
       
Wireless Power Transmitter      
P9247 Wireless Power Transmitter for Smartphones with Fast Charging Modes and 30W Applications Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads