The increased amount of data and video being transmitted via the cloud has placed huge bandwidth and power demands on the entire infrastructure market. The combination of a wide range of bias control DCPs, voltage references, digital converters, and highly integrated and industry-proven timing tree solutions addresses the needs of these modern systems.

Target applications include base station radio cards, remote ratio units, baseband units, satellites, and microwave communication links.

Key Features:

  • Lowest phase noise, which maximizes signal-to-noise ratio from converters and enables the best radio performance
  • Broad frequency range allows design portability to support existing 4G and future 5G standards as well as mmWave massive MIMO radios
  • Extremely low skew drift capability, making it ideal for beamforming applications
  • State-of-the-art solutions for 5G, with up to 18GHz LO output frequency with leading phase noise, low phase skew drift for AAS/beamforming, and cTE < 5ns for network equipment

 

cellular-base-station-application-block-diagram.png

Related Products

Category Description Featured Document Ordering
       
Digital Downconverter      
HSP50216 Four-Channel Programmable Digital Downconverter Datasheet Buy / Sample
       
Digital Upconverter      
ISL5217 Quad Programmable Upconverter Datasheet Buy / Sample
       
Voltage Reference      
ISL60002BIH31x Series Precision Low Power FGA Voltage References Datasheet Buy / Sample
       
DC/DC Converter      
ISL9305 3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface Datasheet Buy / Sample
ISL9305H 3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface Datasheet Buy / Sample
ISL9307 3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs Datasheet Buy / Sample
       
Negative High Voltage Hot Swap      
ISL6150 Negative Voltage Hot Plug Controller Datasheet Buy / Sample
       
Analog to Digital Converter      
ISLA112P50 12-Bit, 500MSPS A/D Converter Datasheet Buy / Sample
       
Clock Generator      
8A34 Family ClockMatrix™ Multichannel Digital PLL Select specific device Select specific device
       
RF Synthesizer      
8V97xxx Series RF Synthesizers & PLLs Select specific device Select specific device
       
RF Converter Clock      
8V19N49x Series RF Converter Clocks & Generators Select specific device Select specific device

descriptionDocumentation

file_downloadDownloads