The IDT ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera ) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204B full features sets.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 4.47 MB | |
Manual - Software | ZIP 4.59 MB | |
Schematic | PDF 4.20 MB | |
3 items
|
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
ADC1443D160WO-DB circleObsolete |
BD0 | BOARD | 0 | I | No |