Easy-to-use ISL8272M provides PMBus-enabled advanced power management point-of-load solution for FPGAs, processors and memory

March 16, 2015
 

CHARLOTTE, N.C., March 16, 2015 /PRNewswire/-- APEC – Intersil Corporation (NASDAQ: ISIL), a leading provider of innovative power management and precision analog solutions today announced the industry's first 50A fully encapsulated digital DC/DC PMBus power module. The ISL8272M is a complete step-down power supply that delivers up to 50A of output current from industry standard 12V or 5V input power rails, and four modules can be combined to support up to 200A rails. It provides point-of-load conversions for advanced FPGAs, ASICs, processors and memory in space-constrained and power-dense telecom and datacom applications. The device is also well suited for high-end instrumentation, industrial and medical equipment. Used in conjunction with Intersil's PowerNavigator™ graphical user interface (GUI), the ISL8272M simplifies system power conversion and configuration, while speeding design time.

 

The complexity and performance of the latest FPGAs and processors used in wired, wireless and cloud computing systems is driving up the number of voltage rails. For example, some optical transmission systems have as many as 60 power supplies on a single board. This complexity requires a higher level of system intelligence and advanced digital power management, including telemetry and system monitoring, to ensure 99.999% uptime. There are real economic impacts when a telecom system or a router goes down. For example, online purchases from Internet retailers can be lost during transmission, making uptime critical.

 

The ISL8272M's digital control technology provides precise sequencing and system monitoring through the PMBus interface. The innovative ChargeMode™ control architecture enables compensation-free design that keeps the device stable regardless of output capacitor changes due to temperature, variation or aging. Competitive voltage-mode control power modules often require designers to perform complex calculations, stability analysis and build a compensation network using 4-5 discrete components. The ISL8272M's ChargeMode control loop also provides a single clock cycle fast transient response to output current load steps common in FPGAs and DSPs processing power bursts.

 

"Cloud computing's high availability demands are requiring systems to control and monitor every power rail to maximize efficiency and reduce downtime," said Mark Downing, senior vice president of Infrastructure and Industrial Power Products at Intersil. "The highly integrated ISL8272M offers our customers a higher current, intelligent digital power module solution that monitors and controls power supply voltages, currents, temperatures and fault status, while dynamically optimizing system power efficiency on the fly."

 

The 50A ISL8272M relies on Intersil's proven, fourth generation digital controller family and expands on the existing 25A ISL8270M and 33A ISL8271M digital power modules, giving customers an easy migration path to higher current power rails. Additionally, Intersil's family of fully encapsulated power modules is compatible with all industry pick and place equipment for full manufacturing automation.

 

  • 50A output current power supply with current sharing, multi-phase and multi-modules support for up to 200A power rails
  • PMBus-enabled solution for full system configuration, telemetry and monitoring of all conversions and operating parameters
  • Up to 96% conversion efficiency with 1% output voltage accuracy
  • Single clock cycle transient response
  • Independently programmable soft-start, soft-stop, sequencing and margining
  • Adjustable temperature, voltage and current protections
  • Compact, thermally-enhanced high density array (HDA) package simplifies thermal management, solution positioning and PCB routing
     

Intersil's PowerNavigator GUI software simplifies the ISL8272M's setup and configuration, including all device parameters and full telemetry. The tool makes it easy to change features and functions of a digital power supply design without writing a single line of code. To download the PowerNavigator GUI and watch a tutorial video, please visit: www.intersil.com/powernavigator

The ISL8272M is available in a compact 18mm x 23mm x 7.5mm HDA package, and priced at $50.75 USD in 1k quantities. Two evaluation boards are available to speed time-to-market: the ISL8272MEVAL1Z 50A digital module evaluation board priced at $83 USD, and the ISL8272MEVAL2Z 150A evaluation board priced at $150 USD.
 

For more information on the ISL8272M DC/DC digital PMBus power module and evaluation boards, please visit: www.intersil.com/products/isl8272m

 

The ISL8272M will be demonstrated in Intersil's booth #500 at the Applied Power Electronics Conference and Expo (APEC) in Charlotte, N.C., March 16-18.

 

Intersil, PowerNavigator, ChargeMode and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on