1. Home
    2. Renesas Synergy™ 플랫폼

Renesas Synergy™ Gallery

 

Everything required for your Renesas Synergy™ Software development is available here – one-click licensing, software package downloads, software development tools from Renesas, plus specialty add-on software from Renesas’ partners that make it faster and easier to develop breakthrough IoT applications.

 

No fees or royalty payments stand in your way to use Renesas Synergy™ Software and development tools. Begin developing your end-products with a simple registration on the Gallery, download tools and software packages, access support, go to production, and receive maintenance. It’s that simple.

 

Contact your local Renesas sales representative to obtain a Renesas Synergy™ Kit to take your next step in evaluation and development.

 

Renesas Synergy™ Software Package
Software Package

At the heart of Renesas Synergy™ Software is the Renesas Synergy™ Software Package(SSP) that integrates Express Logic ThreadX® RTOS, X-Ware™ plus other stacks, libraries and utilities with a rich Application Framework and drivers — all optimized for Renesas Synergy™ MCUs.


e2 studio ISDE
e2 studio ISDE

The Renesas Synergy™ Platform's Eclipse-based integrated solution development environment (ISDE) is your workbench, providing you with the tools you need to create applications for the Renesas Synergy™ MCU series.


Software Add-Ons
Software Add-Ons

A selection of ready-to-run third-party software components that have been verified by Renesas to be SSP-compliant. Add specialized capability such as specific network communication protocols, special control algorithms, and extended security features.


Get Started Now

Begin your Renesas Synergy™ Software development journey!

 

Contact