SQMlint is a tool to inspect C source codes according to MISRA C rules (Note1). Because SQMlint assists developers in source code review through automatic inspection, it helps to develop high-quality C source codes efficiently. Furthermore, because problem codes can be detected by only adding compile options, the user can correct problem codes as easily as when correcting compile errors.
Note
[About MISRA C]
The MISRA C rule checker is being supported with a compiler option by the following compilers professional editions.
Without buying a product separately, the MISRA C rule checker can be used.
Latest Ver.: V.1.03 Release 00B
Released: Oct 16, 2010
Details of upgrade (See Tool News)
Notes
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | ZIP 5.17 MB 日本語 | |
Upgrade - Compiler | EXE 5.87 MB 日本語 | |
2 items
|
Rule classification | Number of rules inspected (number of rules inspectable by SQMlint / total number of rules) |
---|---|
Required | 67/93 |
Advisory | 19/34 |
Total | 86/127 |