General-Purpose Logics
Renesas' logic devices support the information equipment and computer fields, which demand small size and high performance, with a variety of power supply voltages, functions, and capabilities. They provide strong support for specialized applications such as bus switching, level conversion, and applications related to the clock.
Product Lineup
- Uni-Logic 74LV-A LVT-A
-
These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.
- RD74LVC-B Series
-
These low voltage operation (Vcc = 3.3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.
- Level Shifter
-
These ICs perform high-speed bidirectional signal level conversion for two supply voltages on the same board.
- HD74LV-A Series
-
These low voltage operation (Vcc = 3.3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.
- Intersil Products
-
Power management & precision analog for rigorous computing, consumer, industrial and hi-rel applications.
- Audio & Video
- Data Converters
- Interface Products
- Switches, Multiplexers & Crosspoints
- All Products »