Renesas offers high isolation voltage solid state relays containing gallium arsenide (GaAs) LEDs on the light emitting side (input side) and MOSFETs on the output side. These devices are suitable for analog signal control because of their low offset and high linearity and can be used in exchange equipment, measurement equipment and factory and office automation equipment.

description文档

文档标题 language 类型 文档格式 文件大小 日期
OCMOS FET Applicatione Note 应用文档 PDF 305 KB
PS7341-1A, PS7341L-1A DS (PN10306EJ02V0DS) 日本語 数据手册 PDF 225 KB
PS7360-1A, PS7360L-1A DS (PN10310EJ02V0DS) 日本語 数据手册 PDF 225 KB

file_download下载