ISL71xxxM radiation tolerant plastic-package ICs enable cost effective solutions for short duration low Earth orbit (LEO) mission profiles.

The ISL71xxxM family of radiation-tolerant plastic-package ICs is designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. Fleets of hundreds of small satellites will create mega-constellation networks to deliver broadband Internet links from low Earth orbit (LEO) to every corner of the globe, including rural areas without wireless connectivity access.

Renesas' rad-tolerant plastic packaging flow leverages the company's more than 50 years of spaceflight experience developing rad hard (>75krad) and rad-tolerant (<75krad) products for extremely harsh environments. The upfront radiation effects characterization and AEC-Q100 automotive-like qualification gives customers the utmost confidence to design Renesas radiation-tolerant plastic parts into cost-sensitive small satellites for LEO mission profiles up to five-years. The ISL71xxxM are also well suited for high altitude (>40km) avionic systems, launch vehicles that are prone to heavy ions, and medical equipment where radiation is a concern.

Learn more about powering small satellite constellations with rad tolerant plastic ICs

CAN Bus Transceiver

The ISL71026M radiation tolerant 3.3V CAN transceiver provides serial data transmission at speeds up to 1Mbps. Up to 120 transceivers can be connected to a single CAN bus to reduce cabling/harness size, weight and power (SWAP) costs for satellite command and telemetry systems.

Product Description Low Dose Rate (ELDRS) krad(Si) SEL (MeV•cm2/mg) Datasheet Evaluation Board
ISL71026M 3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback 30 43 ISl71026M Datasheet (PDF) ISL71026MEVAL1Z

Digital Isolators

The ISL71610M is a radiation tolerant passive-input digital isolator with a CMOS output that is manufactured with giant magnetoresistive (GMR) technology for small size, high speed and low power. It is suitable for single ended and differential drive applications.

Product Description Low Dose Rate (ELDRS) krad(Si) SEL (MeV•cm2/mg) Datasheet Evaluation Board
ISL71610M Radiation tolerant passive-input digital isolator 30 43 ISl71026M Datasheet (PDF) ISL71610-710EV1Z
ISL71710M Radiation tolerant active-input high-speed digital isolator 30 43 ISL71710M Datasheet (PDF) ISL71610-710EV1Z

GaN FET Driver

The ISL71040M low-Side GaN FET driver is designed to drive enhancement mode Gallium Nitride (GaN) FETs in isolated topologies and boost type configurations. It operates across a supply range of 4.5V to 13.2V and offers both non-inverting and inverting inputs to satisfy non-inverting and inverting gates drive within a single device.

Product Description Low Dose Rate (ELDRS) krad(Si) SEL (MeV•cm2/mg) Datasheet Evaluation Board
ISL71040M Radiation Tolerant Low-Side GaN FET Driver 30 43 ISL71040M Datasheet (PDF) ISL71040MEV1Z

Multiplexer

The ISL71030M is a radiation tolerant, 16-channel multiplexer (MUX) that is fabricated using the proprietary P6 SOI process technology to provide excellent latch-up performance. It is suitable for telemetry signal processing and down-hole drilling in harsh environments applications.

Product Description Low Dose Rate (ELDRS) krad(Si) SEL (MeV•cm2/mg) Datasheet Evaluation Board
ISL71030M Radiation tolerant 5V 16-channel analog multiplexer 30 43 ISL71030M Datasheet (PDF)

Operational Amplifiers

The ISL71444M is ideal for applications requiring both high DC accuracy and AC performance, and the ISL71218M is ideal for single-supply applications where input operation at ground is important.

Product Description # Channels Bandwidth
(MHz)
VS Range
(V)
Low Dose Rate
(ELDRS) krad(Si)
SEL
(MeV•cm2/mg)
Datasheet Evaluation Board
ISL71444M 19MHz 40V Quad Rail-to-Rail Input-Output, Low-Power Op Amp 4 19 2.7 to 40 30 43 ISL71444M Datasheet (PDF) ISL71444MEVAL1Z
ISL71218M Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Op Amp 2 4 3 to 36 30 43 ISL71218M Datasheet (PDF) ISL71218MEVAL1Z

PWM Controller

The ISL71043M is a PWM controller suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Features include up to 13.2V operation, 2.9mA operating current, 90μA typical start-up current, adjustable operating frequency to 1MHz and 1A current drive capability with 50ns rise and fall times.

Product Description Low Dose Rate (ELDRS) krad(Si) SEL (MeV•cm2/mg) Datasheet Evaluation Board
ISL71043M Radiation Tolerant Single-Ended Current Mode PWM Controller 30 43 ISL71043M, ISL71041M Datasheet (PDF) isl71043meval1z

Switching Regulator

The ISL71001M rad tolerant 6A synchronous buck regulator with integrated MOSFETs delivers high peak efficiency up to 95%, and steps down 5V and 3.3V primary rails to POL inputs as low as 0.8V for FPGAs, CPLDs, DSPs, CPUs and peripheral I/Os.

Product Description Low Dose Rate (ELDRS) krad(Si) SEL (MeV•cm2/mg) Datasheet Evaluation Board
ISL71001M 6A Synchronous Buck Regulator with Integrated MOSFETs 30 43 ISL71001M Datasheet (PDF) ISL71001MEVAL1Z

Voltage References

The ultra-low noise rad tolerant ISL71010B50 and ISL71010B25 precision voltage references are ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.

Product Description VOUT Option
(V)
Accuracy
(%)
Temp Coefficient
(ppm/°C)
Low Dose Rate
(ELDRS) krad(Si)
SEL
(MeV•cm2/mg)
Datasheet Evaluation Board
ISL71010B50 Ultra-Low Noise, 5V Precision Voltage Reference 5.0 ±0.05 10 30 43 ISL71010B50 Datasheet (PDF) ISL71010BM50EV1Z
ISL71010B25 Ultra-Low Noise, 2.5V Precision Voltage Reference 2.5 ±0.05 10 30 43 ISL71010B25 Datasheet (PDF)

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
Taking Advantage of GaN in Small Satellite “New Space” Applications 日本語 白皮书 PDF 470 KB
Powering Small Satellite Constellations with Plastic ICs 白皮书 PDF 405 KB