Renesas' radiation tolerant operational amplifiers feature low-power, low-offset voltage, and low-temperature drift, making them ideal for applications requiring both high DC accuracy and AC performance.

文档

Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.