Renesas' radiation hardened quad power supply sequencers are designed to drive point-of-load (POL) regulators that power high performance FPGAs and complex, multi-rail power systems.
Renesas' radiation hardened quad power supply sequencers are designed to drive point-of-load (POL) regulators that power high performance FPGAs and complex, multi-rail power systems.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
Ensuring Power Supply Sequencing in Spaceflight Systems | – | 白皮书 | 547 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | 应用文档 | 338 KB | |||
其他 | ||||||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB |
类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
Pkg. Class | DLA SMD | Supply Voltage (V) | Supply current (mA) | Number of Controlled Supplies (#) | Output Type | Cascadable | Programmable Delay | PGOOD Timer | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Radiation Hardened Quad Power Supply Sequencer | V | 5962R1722501V9A, 5962R1722501VXC | 3 - 13.2 | 3.5 | 4 | Enable Open Drain | 是的 | 是的 | 是的 | 100 | 75 | QML Class V (Space) | |
Radiation Hardened Quad Power Supply Sequencer | V | 5962L1722502V9A, 5962L1722502VXC | 3 - 13.2 | 3.5 | 4 | Enable Open Drain | 是的 | 是的 | 是的 | 75 | QML Class V (Space) |