图像
Renesas' radiation hardened linear regulators (LDOs) are optimized for fast transient response and single event effects (SEE). These LDOs are designed to provide highly reliable performance in harsh radiation environments.
IOUT (Max) (mA) |
Input Voltage (Max) (V) |
Input Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Options |
VDO @ IOUT MAX (Typ) (V) |
IQ |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
SMD URL |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||
Radiation Hardened Adjustable Positive Voltage Regulator | 1250 | 40 | 4 | 37 | 1.25 | Adjustable | 4 | 300 | 50 | 3 | CAN, CLCC | -55 to +125°C | 5962F9954702V9A, 5962F9954702VUC, 5962F9954702VXC, 5962F9954702VYC | 5962-99547 | QML Class V (Space) | |||
Radiation Hardened Adjustable Positive Voltage Regulator | 1250 | 40 | 4 | 37 | 1.25 | Adjustable | 4 | 300 | Report Available | 3 | CAN, CLCC, DIE | -55 to +125°C, -55 to 125°C | 5962F9954701QUC, 5962F9954701QXC, 5962F9954701QYC and more... |
5962-99547 | PROTO, QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened Low Dropout Adjustable Negative Voltage Regulator | 1000 | -30 | -3 | -26 | -2.25 | Adjustable | 1 | .006 | 300 | Report Available | 28 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F0250301QXC, 5962F0250301V9A, 5962F0250301VXC | 5962-02503 | PROTO, QML Class Q (Military), QML Class V (Space) | PSPICE | |
3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator | 3000 | 6 | 2.2 | 5 | 0.8 | Adjustable | 0.225 | .011 | 50 | 86.3 | 18 | CFP | -55 to +125°C | 5962L1121204V9A, 5962L1121204VXC, 5962L1121204VYC | 5962-11212 | PROTO, QML Class V (Space) | PSPICE | |
1.5A, Radiation Hardened, Positive, High Voltage LDO | 1500 | 13.2 | 4 | 12.7 | 0.6 | Adjustable | 0.225 | .006 | 50 | 86 | 16 | CFP, DIE | -55 to 125°C | 5962L1322002V9A, 5962L1322002VXC | 5962-13220 | PROTO, QML Class V (Space) | ||
3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator | 3000 | 6 | 2.2 | 5 | 0.8 | Adjustable | 0.225 | .011 | 100 | 50 | 86.3 | 18 | CFP | -55 to +125°C | 5962R1121203V9A, 5962R1121203VXC, 5962R1121203VYC | 5962-11212 | PROTO, QML Class V (Space) | PSPICE |
3A, Radiation Hardened, Positive, Ultra Low Dropout Regulator | 3000 | 6 | 2.2 | 5 | 0.8 | Adjustable | 0.225 | .011 | 100 | 50 | 86 | -55 to 125°C | PSPICE | |||||
1.5A, Radiation Hardened, Positive, High Voltage LDO | 1500 | 13.2 | 4 | 12.7 | 0.6 | Adjustable | 0.225 | .006 | 100 | 50 | 86 | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1322001V9A, 5962R1322001VXC | 5962-13220 | PROTO, QML Class V (Space) | PSPICE |