Renesas' high-speed, radiation hardened, monolithic, digital-to-analog (D/A) converters include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches.
Renesas' high-speed, radiation hardened, monolithic, digital-to-analog (D/A) converters include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
其他 | ||||||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB |
日期 升序排列 | |
---|---|
Low Dose Rate Acceptance Testing | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 2020年3月20日 |
Standard Data Package | 2020年3月19日 |
Rad Hard SMD Test Flow | 2020年3月19日 |
Rad Hard Test Reports | 2020年3月19日 |
Speed | LSB Max Nonlinearity Over Temperature (%) | LSB Accuracy at 25°C (±%) | LSB Accuracy Over Temperature (±%) | Max Gain Drift (ppm/°C) | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | SMD URL | DLA SMD | Pkg. Class | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
High Speed, Monolithic Digit... | Settles to 0.5LSB in 500ns (Max) | 0.5 | 0.125 | 0.75 | 50 | 100 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96755.pdf | 5962-96755 | V | QML Class V (Space) | |
High Speed, Monolithic Digit... | Settles to 0.5LSB in 500ns (Max) | 0.5 | 0.125 | 0.75 | 50 | 100 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96755.pdf | 5962-96755 | V | QML Class V (Space) |