Renesas' radiation hardened linear regulators (LDOs) are optimized for fast transient response and single event effects (SEE). These LDOs are designed to provide highly reliable performance in harsh radiation environments.

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
R16AN0008: Fundamental Theory of PMOS Low-Dropout Voltage Regulators 应用文档 PDF 268 KB
AN1947: Intersil's Radiation Hardened Low Power FPGA Power Solutions 应用文档 PDF 304 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB
Intersil Commercial Lab Services 手册 PDF 364 KB
TB499: PCB Thermal Land Design for Ceramic Packages with Bottom Metal or Heat Sinks 技术摘要 PDF 410 KB

print新闻及更多资源

类型 日期 升序排列
Low Dose Rate Acceptance Testing 基本页面 2020年3月25日
Standard Data Package 基本页面 2020年3月19日
Rad Hard SMD Test Flow 基本页面 2020年3月19日
Rad Hard Test Reports 基本页面 2020年3月19日