图像
Renesas' broad portfolio of analog switches, multiplexers (MUXs) and crosspoints provides excellent performance across a wide input voltage range for both standard and defense and high-reliability (Hi-Rel) applications.
Channels (#) |
Switch or MUX |
配置 |
Type of Switch |
RDS (ON) (Ohms) |
Leakage (nA) |
Source Cap (pf) |
IS (mA) |
VCC (Single) (V) |
TON (ns) |
TOFF (ns) |
Charge Injection (pC) |
Drain Capacitance |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||
Dual/Quad SPST, CMOS Analog Switches | 4 | Switch | NC | SPST | 55 | 2 | 5.5 | 0.5 | 0 - 15 | 185 | 220 | 10 | 11 pF | Standard | 16 | CERDIP, PDIP, SOICN | 5.727 |
High Speed, Quad SPST, CMOS Analog Switch | 4 | Switch | NC | SPST | 30 | 0.3 | 10 | 4.5 | 0 - 15 | 30 | 40 | 10 | 30 pF | Standard | 16 | CERDIP, SOICW | 13.08 |
CMOS Analog Switches | 4 | Switch | MIX | SPDT | 35 | 0.04 | 16 | 0.09 | 5 - 34 | 210 | 160 | 30 | 35 pF | Standard | 14 | CERDIP, SOICN | 14.69 |
CMOS Analog Switches | 2 | Switch | MIX | SPDT | 50 | 0.8 | 11 | 0.1 | 0 - 15 | 370 | 280 | 50 | 22 pF | Standard | 16 | CERDIP | |
CMOS Analog Switches | 2 | Switch | MIX | DPST | 50 | 0.8 | 11 | 0.1 | 0 - 15 | 370 | 280 | 50 | 22 pF | Standard | 16 | CERDIP, SOICN | 10.14 |
CMOS Analog Switches | 2 | Switch | MIX | DPST | 25 | 0.8 | 11 | 0.1 | 0 - 15 | 370 | 280 | 50 | 22 pF | Standard | 16 | CERDIP, SOICN | 25.56 |
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers | 16 | MUX | 1 x 16:1 | 180 | 0.3 | 10 | 1.5 | 20 | 250 | 250 | 15 | 52 pF | Standard | 28 | CERDIP, PLCC, SOICW | 29.1 | |
16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection | 16 | MUX | 1 x 16:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 52 pF | QML Class Q (military) | 28 | CERDIP | ||
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers | 8 | MUX | 1 x 8:1 | 180 | 0.3 | 10 | 1.5 | 20 | 250 | 250 | 15 | 17 pF | QML Class Q (military) | 20, 16 | CERDIP, CLCC, SOICN | 13.9 | |
16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 1 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 25 pF | QML Class Q (military) | 16 | CERDIP, PDIP | ||
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers | 8 | MUX | 2 x 4:1 | 180 | 0.3 | 10 | 1.5 | 20 | 250 | 250 | 15 | 12 pF | Standard | 16 | CERDIP | ||
16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 2 x 4:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 12 pF | QML Class Q (military) | 16 | CERDIP, PDIP | 6.763 | |
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 16 | MUX | 1 x 16:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | 300 | 300 | 4 | 52 pF | QML Class Q (military) | 28 | CERDIP, PLCC, SOICW | 37.95 | |
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 1 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | 300 | 300 | 4 | 25 pF | Standard | 16 | CERDIP, PDIP, SOICN | 12.73 | |
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 2 x 4:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | 300 | 300 | 4 | 12 pF | QML Class Q (military) | 16 | CERDIP, SOICN | ||
Single 16-channel MUX/DEMUX | 16 | MUX | 1 x 16:1 | 180 | 0.3 | 10 | 1.5 | 20 | 250 | 250 | 15 | 52 pF | QML Class Q (military) | 28 | CERDIP | ||
Single 16-channel MUX/DEMUX with overvoltage protection | 16 | MUX | 1 x 16:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 52 pF | QML Class Q (military) | 28 | CERDIP | ||
Differential 8-channel MUX/DEMUX with overvoltage protection | 16 | MUX | 2 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 30 pF | QML Class Q (military) | 28 | CERDIP | ||
Single 8-Channel MUX/DEMUX with Overvoltage Protection | 8 | MUX | 1 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 25 pF | QML Class Q (military) | 16 | CERDIP | ||
Differential 4-Channel MUX/DEMUX with Overvoltage Protection | 8 | MUX | 2 x 4:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | 300 | 300 | 4 | 12 pF | QML Class Q (military) | 16 | CERDIP | ||
Single 8-Channel MUX/DEMUX | 8 | MUX | 1 x 8:1 | 180 | 0.3 | 10 | 1.5 | 20 | 250 | 250 | 15 | 17 pF | QML Class Q (military) | 16 | CERDIP | ||
Differential 4-Channel MUX/DEMUX | 8 | MUX | 2 x 4:1 | 180 | 0.3 | 10 | 1.5 | 20 | 250 | 250 | 15 | 12 pF | QML Class Q (military) | 16 | CERDIP |