图像
Renesas' monolithic, quad, precision comparators offer fast response time, low offset voltage, low offset current, and virtually no channel-to-channel crosstalk for applications requiring accurate, high-speed, signal level detection.
Channels (#) |
Response Time (ns) |
IS (mA) |
Input Supply (Max) (VP) |
Input Signal (Max) |
Output Signal (Min) (V) |
Output Signal (Max) (V) |
IBIAS (nA) |
Offset Voltage (Max) (mV) |
IOS (nA) |
Comparator Receiver (Min) |
Comparator Receiver (Max) |
Input Supply Range (V) |
Output Signal Range |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||
Precision Quad Comparators | 4 | 130 | 6.5 | 15 | (V ) - 2.4 | 0.2 | 4.2 | 50 | 3 | 10 | V- | (V ) - 2.4 | -15 - +15 | 0.2 to 4.2 | Standard | 16 | CERDIP |
Precision Quad Comparators | 4 | 130 | 6.5 | 15 | (V ) - 2.6 | 0.2 | 4.2 | 50 | 5 | 10 | V- | (V ) - 2.6 | -15 - +15 | 0.2 to 4.2 | Standard | 16 | CERDIP |
Precision Quad Comparator | 4 | 180 | 6.5 | 15 | (V ) - 2.6 | 0.2 | 4.2 | 50 | 5 | 10 | V- | (V ) - 2.6 | -15 - +15 | 0.2 to 4.2 | QML Class Q (military) | 20, 16 | CERDIP, CLCC |