概览

简介

The ZSSC3018KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3018 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC3018 IC socketed on the ZSSC3018 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. As an alternative, there is also a sensor replacement circuit that can be selected via jumpers on the Evaluation Board.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

特性

  • ZSSC3018 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • USB Cable
  • 5 ZSSC3018 samples

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 2.04 MB
应用文档 登录后下载 PDF 128 KB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 评估软件 登录后下载 ZIP 3.42 MB
1 item

相关评估板和套件

开发板与套件

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board,  a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit https://www.idt.com/ssc