The Renesas F6921EVB Evaluation Board is designed to reduce the learning cycle, build system-level confidence and enable a rapid time to market with the F6921 IC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6921 Dual Channel LNA. The board provides access to all pins and functionality to enable full evaluation and validation of the electrical performance characteristics of the F6921 IC.

特性

The Renesas F6921 Evaluation Board includes the following features to enable rapid learning and precise and thorough evaluation of the F6921 IC:

  • 50Ω 2.92mm interface to RF IOs
  • Standard header interface for DC supply
  • Clip-on test point access to IREF inputs
  • DC supply bypassing capacitors
  • Configurable to allow for separate DC supply to each LNA channel (default single supply)

description文档

文档标题 language 类型 文档格式 文件大小 日期
star F69xx Evaluation Board Manual 手册 - 硬件 PDF 462 KB

file_download下载

文档标题 language 类型 文档格式 文件大小 日期
F6921 S-Parameters 软件和工具 - 其他 ZIP 105 KB
F69xx EVB De-Embed Files 软件和工具 - 其他 ZIP 947 KB
F69xx EVB Gerber Files 软件和工具 - 其他 ZIP 201 KB

print新闻及更多资源