iWave RZ/G1M-PF Development Kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1M-PF CPU.
iWave Japan Co., Ltd. has begun offering a System-On-Module (SOM) equipped with the...
RZ/G1M embedded processors are equipped with a dual-core 3D graphics engine (PowerVR SGX544MP2 at 520 MHz), two 32-bit DDR3 memory channels, and they support full high-definition video encoding and decoding. With built-in USB 3.0, PCI Express, and SATA high-speed interfaces, they are ideal for high-end human-machine interface (HMI) applications as well as image identification and authentication. They are fully scalable with the RZ/G1N MPU.
Software title
|
Software type
|
公司
|
---|---|---|
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | 瑞萨电子 |
RZ/G Verified Linux Package [4.4-CIP] The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
|
Software Package | 瑞萨电子 |
2 items
|
This is the development kit for CPU modules equipped with Renesas’ RZ/G1M-PF CPU.
iWave Japan Co., Ltd. has begun offering a System-On-Module (SOM) equipped with the...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.